Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
IS - Mini Ball Transfer Units
Bill of material
IS-08SNM
ORDERNO
Article-number
IS-08SNM
BALL
Ball-Ø
7.9 mm
LC
Load capacity
15 kg
H2
- mm
H1
1.0 mm
D1
15 mm
L1
8.0 mm
L
20.5 mm
H
12.5 mm
M
M4
WE
Weight
0.021 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices